(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Sparking Long Nose Plier

Part Number

Configured Part Number is shown.

EE1800B

Part Number
EE1800B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,320,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 180 Trusco Code 102-6458 Material Beryllium Copper Alloy
Cutting Performance (Iron wire)(mm) 1 Cutting Performance (Copper wire)(mm) 4

Please check the type/dimensions/specifications of the part EE1800B in the Non-Sparking Long Nose Plier series.

Tech Support