(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Sparking Scaling Hammer

Part Number

Configured Part Number is shown.

FL0060B

Part Number
FL0060B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,604,615 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 355 Material Beryllium Copper Alloy Head Length(mm) 140
Head Diameter(mm) 25 Trusco Code 102-6476

Please check the type/dimensions/specifications of the part FL0060B in the Non-Sparking Scaling Hammer series.

Tech Support