(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Sparking Bricklayer's Hammer, German type

Part Number

Configured Part Number is shown.

FN0600B

Part Number
FN0600B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

5,770,769 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 290 Standard International Standard DIN compliant product Material Beryllium Copper Alloy
Head Length(mm) 165 Head Diameter(mm) 25 Trusco Code 102-6475

Please check the type/dimensions/specifications of the part FN0600B in the Non-Sparking Bricklayer's Hammer, German type series.

Tech Support