(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Sparking Diagonal Cutting Plier

Part Number

Configured Part Number is shown.

EK1550B

Part Number
EK1550B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,835,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 102-6459 Total Length(mm) 155 Material Beryllium Copper Alloy
Cutting Performance (Iron wire)(mm) 1 Cutting Performance (Copper wire)(mm) 4

Please check the type/dimensions/specifications of the part EK1550B in the Non-Sparking Diagonal Cutting Plier series.

Tech Support