(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Explosion-proof Double Open End Wrench

Part Number

Configured Part Number is shown.

Part Number
AB0810B
AB1012B
AB1213B
AB1214B
AB1317B
AB1417B
AB1719B
AB1721B
AB1921B
AB1922B
AB1924B
AB2123B
AB2126B
AB2224B
AB2326B
AB2427B
AB2430B
AB2632B
AB2730B
AB2732B
AB3032B
AB3236B
AB3641B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco code Width Across-Flat Dimension
(mm)

884,615 IDR

1 Piece(s) 12 Day(s) 115102-63058 x 10

1,153,846 IDR

1 Piece(s) 12 Day(s) 135102-630610 x 12

1,306,154 IDR

1 Piece(s) 12 Day(s) 145102-630712 x 13

1,306,154 IDR

1 Piece(s) 12 Day(s) 145102-630812 x 14

1,504,615 IDR

1 Piece(s) 12 Day(s) 170102-630914 x 17

1,504,615 IDR

1 Piece(s) 12 Day(s) 170102-631014 x 17

1,772,308 IDR

1 Piece(s) 12 Day(s) 185102-631117 x 19

1,772,308 IDR

1 Piece(s) 12 Day(s) 200102-631217 x 21

2,098,462 IDR

1 Piece(s) 12 Day(s) 200102-631319 x 21

2,623,077 IDR

1 Piece(s) 12 Day(s) 200102-631419 x 22

3,027,692 IDR

1 Piece(s) 12 Day(s) 220102-631519 x 24

3,027,692 IDR

1 Piece(s) 12 Day(s) 220102-631621 x 23

3,027,692 IDR

1 Piece(s) 12 Day(s) 240102-631721 x 26

3,027,692 IDR

1 Piece(s) 12 Day(s) 220102-631822 x 24

3,449,231 IDR

1 Piece(s) 12 Day(s) 240102-631923 x 26

3,449,231 IDR

1 Piece(s) 12 Day(s) 240102-632024 x 27

3,801,538 IDR

1 Piece(s) 12 Day(s) 260102-632124 x 30

3,801,538 IDR

1 Piece(s) 12 Day(s) 285102-632226 x 32

3,801,538 IDR

1 Piece(s) 12 Day(s) 260102-632327 x 30

5,323,077 IDR

1 Piece(s) 12 Day(s) 285102-632427 x 32

5,323,077 IDR

1 Piece(s) 12 Day(s) 285102-632530 x 32

6,538,462 IDR

1 Piece(s) 12 Day(s) 310102-632632 x 36

8,427,692 IDR

1 Piece(s) 12 Day(s) 340102-632736 x 41

Loading...

  1. 1

Basic Information

Standard International Standard DIN compliant product Material Beryllium Copper Alloy

Tech Support