(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulated Reversible Ratchet

Part Number

Configured Part Number is shown.

004966

 
Part Number
004966
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,844,770 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 222 Number of Teeth(sheet) 80 Input Drive(mm) 9.5

Please check the type/dimensions/specifications of the part 004966 in the Insulated Reversible Ratchet series.

Tech Support