(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insulated Screwdriver for Torx® Screw

Insulated Screwdriver for Torx® Screw

Standard Unit Price:
203,077 IDR-
Days to Ship :
1 Day(s) or more

Part Number
Shaft length(mm)

Refine by

  • 60
  • 70
  • 130
  • 150
  • Clear
Overall Length(mm)

Refine by

  • 145
  • 150
  • 165
  • 250
  • 270
  • Clear
Blade Edge

Refine by

  • T5
  • T6
  • T7
  • T8
  • T9
  • T10
  • T30
  • T40
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
60
145
T5
1 Day(s)
203,077 IDR

Part Number : 54005
Days to Ship 1 Day(s)
Standard Unit Price 203,077 IDR

Specificationtitle

  • Shaft length(mm)
    60
  • Overall Length(mm)
    145
  • Blade Edge
    T5
60
145
T6
1 Day(s)
205,385 IDR

Part Number : 54006
Days to Ship 1 Day(s)
Standard Unit Price 205,385 IDR

Specificationtitle

  • Shaft length(mm)
    60
  • Overall Length(mm)
    145
  • Blade Edge
    T6
60
145
T7
1 Day(s)
203,077 IDR

Part Number : 54007
Days to Ship 1 Day(s)
Standard Unit Price 203,077 IDR

Specificationtitle

  • Shaft length(mm)
    60
  • Overall Length(mm)
    145
  • Blade Edge
    T7
60
150
T8
1 Day(s)
240,308 IDR

Part Number : 54008
Days to Ship 1 Day(s)
Standard Unit Price 240,308 IDR

Specificationtitle

  • Shaft length(mm)
    60
  • Overall Length(mm)
    150
  • Blade Edge
    T8
70
165
T9
1 Day(s)
252,923 IDR

Part Number : 54009
Days to Ship 1 Day(s)
Standard Unit Price 252,923 IDR

Specificationtitle

  • Shaft length(mm)
    70
  • Overall Length(mm)
    165
  • Blade Edge
    T9
70
165
T10
1 Day(s)
257,385 IDR

Part Number : 540010
Days to Ship 1 Day(s)
Standard Unit Price 257,385 IDR

Specificationtitle

  • Shaft length(mm)
    70
  • Overall Length(mm)
    165
  • Blade Edge
    T10
130
250
T30
12 Day(s)
445,847 IDR

Part Number : 540030
Days to Ship 12 Day(s)
Standard Unit Price 445,847 IDR

Specificationtitle

  • Shaft length(mm)
    130
  • Overall Length(mm)
    250
  • Blade Edge
    T30
150
270
T40
12 Day(s)
517,539 IDR

Part Number : 540040
Days to Ship 12 Day(s)
Standard Unit Price 517,539 IDR

Specificationtitle

  • Shaft length(mm)
    150
  • Overall Length(mm)
    270
  • Blade Edge
    T40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support