(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insulated Flat-head Screwdriver

Insulated Flat-head Screwdriver

Standard Unit Price:
180,615 IDR-
Days to Ship :
1 Day(s)

Basic Specifications

Part Number
Shaft length(mm)

Refine by

  • 80
  • 100
  • 125
  • 150
  • 180
  • Clear
Overall Length(mm)

Refine by

  • 165
  • 190
  • 195
  • 230
  • 270
  • 300
  • Clear
Blade Edge

Refine by

  • [[-]]2.5
  • [[-]]3.0
  • [[-]]3.5
  • [[-]]4.0
  • [[-]]5.5
  • [[-]]6.5
  • [[-]]8.0
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
80
165
[[-]]2.5
1 Day(s)
180,615 IDR

Part Number : 51000
Days to Ship 1 Day(s)
Standard Unit Price 180,615 IDR

Specificationtitle

  • Tip standards
    Flathead (-)
  • Shaft length(mm)
    80
  • Overall Length(mm)
    165
  • Blade Edge
    [[-]]2.5
100
190
[[-]]3.0
1 Day(s)
203,846 IDR

Part Number : 51001
Days to Ship 1 Day(s)
Standard Unit Price 203,846 IDR

Specificationtitle

  • Tip standards
    Flathead (-)
  • Shaft length(mm)
    100
  • Overall Length(mm)
    190
  • Blade Edge
    [[-]]3.0
100
190
[[-]]3.5
1 Day(s)
219,077 IDR

Part Number : 51002
Days to Ship 1 Day(s)
Standard Unit Price 219,077 IDR

Specificationtitle

  • Tip standards
    Flathead (-)
  • Shaft length(mm)
    100
  • Overall Length(mm)
    190
  • Blade Edge
    [[-]]3.5
100
195
[[-]]4.0
1 Day(s)
245,077 IDR

Part Number : 51003
Days to Ship 1 Day(s)
Standard Unit Price 245,077 IDR

Specificationtitle

  • Tip standards
    Flathead (-)
  • Shaft length(mm)
    100
  • Overall Length(mm)
    195
  • Blade Edge
    [[-]]4.0
125
230
[[-]]5.5
1 Day(s)
301,538 IDR

Part Number : 51004
Days to Ship 1 Day(s)
Standard Unit Price 301,538 IDR

Specificationtitle

  • Tip standards
    Flathead (-)
  • Shaft length(mm)
    125
  • Overall Length(mm)
    230
  • Blade Edge
    [[-]]5.5
150
270
[[-]]6.5
1 Day(s)
352,615 IDR

Part Number : 51005
Days to Ship 1 Day(s)
Standard Unit Price 352,615 IDR

Specificationtitle

  • Tip standards
    Flathead (-)
  • Shaft length(mm)
    150
  • Overall Length(mm)
    270
  • Blade Edge
    [[-]]6.5
180
300
[[-]]8.0
1 Day(s)
454,769 IDR

Part Number : 51006
Days to Ship 1 Day(s)
Standard Unit Price 454,769 IDR

Specificationtitle

  • Tip standards
    Flathead (-)
  • Shaft length(mm)
    180
  • Overall Length(mm)
    300
  • Blade Edge
    [[-]]8.0

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support