(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulated hexagon socket screws (981408)

Part Number

Configured Part Number is shown.

981408

 
Part Number
981408
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth across flat dimension
(mm)
Overall Length
(mm)

1,897,231 IDR

1 Piece(s) 12 Day(s) 8120

Loading...

  1. 1

Basic Information

Handle length(mm) 90

Please check the type/dimensions/specifications of the part 981408 in the Insulated hexagon socket screws series.

Products like this...

Part Number
981405
981505
981506
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth across flat dimension
(mm)
Overall Length
(mm)

1,897,231 IDR

1 Piece(s) 12 Day(s) 5120

2,031,847 IDR

1 Piece(s) 12 Day(s) 5250

2,031,847 IDR

1 Piece(s) 12 Day(s) 6250

Tech Support