(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Insulated Radio Plier

Insulated Radio Plier

Standard Unit Price:
1,247,385 IDR-
Days to Ship :
12 Day(s)

Part Number
Overall Length(mm)

Refine by

  • 160
  • 200
  • Clear
Cutting Performance: Hard Wire(mm)

Refine by

  • 1.6
  • 2.2
  • Clear
Tip Angle(°)

Refine by

  • 40
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
160
1.6
-
12 Day(s)
1,247,385 IDR

Part Number : 2506160
Days to Ship 12 Day(s)
Standard Unit Price 1,247,385 IDR

Specificationtitle

  • Overall Length(mm)
    160
  • Cutting Performance: Hard Wire(mm)
    1.6
  • Tip Angle(°)
    -
160
1.6
40
12 Day(s)
1,412,770 IDR

Part Number : 2526160
Days to Ship 12 Day(s)
Standard Unit Price 1,412,770 IDR

Specificationtitle

  • Overall Length(mm)
    160
  • Cutting Performance: Hard Wire(mm)
    1.6
  • Tip Angle(°)
    40
200
2.2
-
12 Day(s)
1,526,308 IDR

Part Number : 2616200
Days to Ship 12 Day(s)
Standard Unit Price 1,526,308 IDR

Specificationtitle

  • Overall Length(mm)
    200
  • Cutting Performance: Hard Wire(mm)
    2.2
  • Tip Angle(°)
    -
200
2.2
-
12 Day(s)
1,763,385 IDR

Part Number : 2617200
Days to Ship 12 Day(s)
Standard Unit Price 1,763,385 IDR

Specificationtitle

  • Overall Length(mm)
    200
  • Cutting Performance: Hard Wire(mm)
    2.2
  • Tip Angle(°)
    -
200
2.2
40
12 Day(s)
1,948,924 IDR

Part Number : 2627200
Days to Ship 12 Day(s)
Standard Unit Price 1,948,924 IDR

Specificationtitle

  • Overall Length(mm)
    200
  • Cutting Performance: Hard Wire(mm)
    2.2
  • Tip Angle(°)
    40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support