(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Combination Plier

Combination Plier

Standard Unit Price:
1,155,077 IDR-
Days to Ship :
12 Day(s)

Part Number
Overall Length(mm)

Refine by

  • 160
  • 180
  • 190
  • 200
  • 250
  • Clear
Hard Wire

Refine by

  • 2
  • 2.5
  • 3.1
  • 3.4
  • 3.8
  • Clear
Piano Wire

Refine by

  • 1.5
  • 2
  • 2.2
  • 2.5
  • Clear
Cutting Performance: Copper, Aluminum(mm)

Refine by

  • 10
  • 12
  • 13
  • 15
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
160
2
1.5
10
12 Day(s)
1,536,462 IDR

Part Number : 0106160
Days to Ship 12 Day(s)
Standard Unit Price 1,536,462 IDR

Specificationtitle

  • Overall Length(mm)
    160
  • Hard Wire
    2
  • Piano Wire
    1.5
  • Cutting Performance: Copper, Aluminum(mm)
    10
190
2.5
2
13
12 Day(s)
1,701,231 IDR

Part Number : 0106190
Days to Ship 12 Day(s)
Standard Unit Price 1,701,231 IDR

Specificationtitle

  • Overall Length(mm)
    190
  • Hard Wire
    2.5
  • Piano Wire
    2
  • Cutting Performance: Copper, Aluminum(mm)
    13
160
3.1
2
10
12 Day(s)
1,155,077 IDR

Part Number : 0306160
Days to Ship 12 Day(s)
Standard Unit Price 1,155,077 IDR

Specificationtitle

  • Overall Length(mm)
    160
  • Hard Wire
    3.1
  • Piano Wire
    2
  • Cutting Performance: Copper, Aluminum(mm)
    10
180
3.4
2.2
12
12 Day(s)
1,196,308 IDR

Part Number : 0306180
Days to Ship 12 Day(s)
Standard Unit Price 1,196,308 IDR

Specificationtitle

  • Overall Length(mm)
    180
  • Hard Wire
    3.4
  • Piano Wire
    2.2
  • Cutting Performance: Copper, Aluminum(mm)
    12
200
3.8
2.5
13
12 Day(s)
1,361,385 IDR

Part Number : 0306200
Days to Ship 12 Day(s)
Standard Unit Price 1,361,385 IDR

Specificationtitle

  • Overall Length(mm)
    200
  • Hard Wire
    3.8
  • Piano Wire
    2.5
  • Cutting Performance: Copper, Aluminum(mm)
    13
160
3.1
2
10
12 Day(s)
1,330,616 IDR

Part Number : 0307160
Days to Ship 12 Day(s)
Standard Unit Price 1,330,616 IDR

Specificationtitle

  • Overall Length(mm)
    160
  • Hard Wire
    3.1
  • Piano Wire
    2
  • Cutting Performance: Copper, Aluminum(mm)
    10
180
3.4
2.2
12
12 Day(s)
1,382,308 IDR

Part Number : 0307180
Days to Ship 12 Day(s)
Standard Unit Price 1,382,308 IDR

Specificationtitle

  • Overall Length(mm)
    180
  • Hard Wire
    3.4
  • Piano Wire
    2.2
  • Cutting Performance: Copper, Aluminum(mm)
    12
250
3.8
2.5
15
12 Day(s)
2,062,308 IDR

Part Number : 0307250
Days to Ship 12 Day(s)
Standard Unit Price 2,062,308 IDR

Specificationtitle

  • Overall Length(mm)
    250
  • Hard Wire
    3.8
  • Piano Wire
    2.5
  • Cutting Performance: Copper, Aluminum(mm)
    15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support