(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
VDE Slotted screwdrivers

VDE Slotted screwdrivers

Standard Unit Price:
298,616 IDR-
Days to Ship :
12 Day(s)

Part Number
Tip standards

Refine by

  • Minus (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No. 2
  • Clear
Shaft length(mm)

Refine by

  • 75
  • 100
  • 125
  • 150
  • 175
  • 180
  • 200
  • Clear
Overall Length(mm)

Refine by

  • 177
  • 202
  • 212
  • 232
  • 262
  • 287
  • 295
  • 320
  • Clear
Blade Edge

Refine by

  • [[-]]2.5
  • [[-]]3.5
  • [[-]]4.0
  • [[-]]4.5
  • [[-]]5.5
  • [[-]]6.5
  • [[-]]8.0
  • [[-]]10.0
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Minus (-)
-
75
177
[[-]]2.5
12 Day(s)
298,616 IDR

Part Number : 98202.5
Days to Ship 12 Day(s)
Standard Unit Price 298,616 IDR

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / Phillips (+)
    -
  • Shaft length(mm)
    75
  • Overall Length(mm)
    177
  • Blade Edge
    [[-]]2.5
Minus (-)
-
100
202
[[-]]3.5
12 Day(s)
319,539 IDR

Part Number : 98203.5
Days to Ship 12 Day(s)
Standard Unit Price 319,539 IDR

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / Phillips (+)
    -
  • Shaft length(mm)
    100
  • Overall Length(mm)
    202
  • Blade Edge
    [[-]]3.5
Minus (-)
-
100
202
[[-]]4.0
12 Day(s)
330,000 IDR

Part Number : 98204.0
Days to Ship 12 Day(s)
Standard Unit Price 330,000 IDR

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / Phillips (+)
    -
  • Shaft length(mm)
    100
  • Overall Length(mm)
    202
  • Blade Edge
    [[-]]4.0
Minus (-)
-
100
202
[[-]]4.0
12 Day(s)
484,616 IDR

Part Number : 98204.0SL
Days to Ship 12 Day(s)
Standard Unit Price 484,616 IDR

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / Phillips (+)
    -
  • Shaft length(mm)
    100
  • Overall Length(mm)
    202
  • Blade Edge
    [[-]]4.0
Minus (-)
-
125
232
[[-]]5.5
12 Day(s)
402,462 IDR

Part Number : 98205.5
Days to Ship 12 Day(s)
Standard Unit Price 402,462 IDR

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / Phillips (+)
    -
  • Shaft length(mm)
    125
  • Overall Length(mm)
    232
  • Blade Edge
    [[-]]5.5
Minus (-)
-
125
232
[[-]]5.5
12 Day(s)
557,231 IDR

Part Number : 98205.5SL
Days to Ship 12 Day(s)
Standard Unit Price 557,231 IDR

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / Phillips (+)
    -
  • Shaft length(mm)
    125
  • Overall Length(mm)
    232
  • Blade Edge
    [[-]]5.5
Minus (-)
-
150
262
[[-]]6.5
12 Day(s)
484,616 IDR

Part Number : 98206.5
Days to Ship 12 Day(s)
Standard Unit Price 484,616 IDR

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / Phillips (+)
    -
  • Shaft length(mm)
    150
  • Overall Length(mm)
    262
  • Blade Edge
    [[-]]6.5
Minus (-)
-
150
262
[[-]]6.5
12 Day(s)
701,693 IDR

Part Number : 98206.5SL
Days to Ship 12 Day(s)
Standard Unit Price 701,693 IDR

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / Phillips (+)
    -
  • Shaft length(mm)
    150
  • Overall Length(mm)
    262
  • Blade Edge
    [[-]]6.5
Minus (-)
-
175
295
[[-]]8.0
12 Day(s)
618,462 IDR

Part Number : 98208.0
Days to Ship 12 Day(s)
Standard Unit Price 618,462 IDR

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / Phillips (+)
    -
  • Shaft length(mm)
    175
  • Overall Length(mm)
    295
  • Blade Edge
    [[-]]8.0
Minus (-)
-
200
320
[[-]]10.0
12 Day(s)
948,770 IDR

Part Number : 982010
Days to Ship 12 Day(s)
Standard Unit Price 948,770 IDR

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / Phillips (+)
    -
  • Shaft length(mm)
    200
  • Overall Length(mm)
    320
  • Blade Edge
    [[-]]10.0
Minus (-)
-
180
287
[[-]]4.5
12 Day(s)
495,077 IDR

Part Number : 98214.5
Days to Ship 12 Day(s)
Standard Unit Price 495,077 IDR

Specificationtitle

  • Tip standards
    Minus (-)
  • Tip size / Phillips (+)
    -
  • Shaft length(mm)
    180
  • Overall Length(mm)
    287
  • Blade Edge
    [[-]]4.5
-
No. 2
100
212
-
12 Day(s)
680,770 IDR

Part Number : 982402SL
Days to Ship 12 Day(s)
Standard Unit Price 680,770 IDR

Specificationtitle

  • Tip standards
    -
  • Tip size / Phillips (+)
    No. 2
  • Shaft length(mm)
    100
  • Overall Length(mm)
    212
  • Blade Edge
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support