(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
VDE Nut Drivers 980304

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

VDE Nut Drivers
Part Number: 980304

Standard Unit Price: 670,154 IDR Special Price 670,154 IDR
Days to Ship: 12 Day(s)

Specifications of 980304

  • Shaft length(mm)
    125
  • Overall Length(mm)
    232
  • Width Across-Flat Dimension(mm)
    4

Please check the type/dimensions/specifications of the part 980304 in the VDE Nut Drivers series.

Products like this...

Part Number
980305
980305.5
980306
980307
980308
980309
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Width Across-Flat Dimension
(mm)

670,154 IDR

1 Piece(s) Quote 2325

711,539 IDR

1 Piece(s) 12 Day(s) 2325.5

711,539 IDR

1 Piece(s) 12 Day(s) 2326

738,462 IDR

1 Piece(s) 12 Day(s) 2377

738,462 IDR

1 Piece(s) 12 Day(s) 2378

773,385 IDR

1 Piece(s) 12 Day(s) 2379

Tech Support