(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Inslated TORX® Driver 982610

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Inslated TORX® Driver
Part Number: 982610

Standard Unit Price: 381,847 IDR Special Price 381,847 IDR
Days to Ship: 12 Day(s)

Specifications of 982610

  • Shaft length(mm)
    60
  • Overall Length(mm)
    177
  • Blade Edge
    T10

Please check the type/dimensions/specifications of the part 982610 in the Inslated TORX® Driver series.

Products like this...

Part Number
982615
982620
982630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft length
(mm)
Overall Length
(mm)
Blade Edge

402,462 IDR

1 Piece(s) 12 Day(s) 80202T15

412,616 IDR

1 Piece(s) 12 Day(s) 80202T20

453,847 IDR

1 Piece(s) 12 Day(s) 100230T30

Tech Support