(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Safety Cord

Part Number

Configured Part Number is shown.

SFC500R

Part Number
SFC500R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

434,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Red Natural Length(mm) 490 Maximum Length(mm) 1520
Core diameter(mm) 4 Trusco Code 129-2407

Please check the type/dimensions/specifications of the part SFC500R in the Safety Cord series.

Tech Support