(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Hedge Shear 4595

Hedge Shear 4595

Standard Unit Price:
3,654,462 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Blade length (mm)
    240
  • Overall length (mm)
    580
  • Material
    High carbon blade forged steel(chrome coating)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
3,654,462 IDR

Part Number : 4595
Days to Ship 12 Day(s)
Standard Unit Price 3,654,462 IDR

Specificationtitle

  • Blade length (mm)
    240
  • Overall length (mm)
    580
  • Material
    High carbon blade forged steel(chrome coating)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support