(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagonal Shank Straight Drill

Part Number

Configured Part Number is shown.

Part Number
ETD2035DKS
ETD3050DKS
ETD3850DKS
ETD715S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSet Contents
(mm)
Trusco Code

777,847 IDR

1 Piece(s) Quote 2.0, 2.5, 3.0, 3.5102-5986

825,231 IDR

1 Piece(s) Quote 3.0, 3.5, 4.0, 5.0102-5987

858,924 IDR

1 Piece(s) Quote 3.8, 4.0, 4.5, 5.0102-5988

6,223,231 IDR

1 Piece(s) 12 Day(s) 7.0, 7.5, 8.0, 8.5, 9.0, 10.0, 10.5, 11.0, 12.0, 13.0, 14.0, 15.0100-4624

Loading...

  1. 1

Basic Information

Shank Diameter(mm) 6.35 Materials High Speed Steel (HSS)

Tech Support