(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hexagonal Shank Drill

Part Number

Configured Part Number is shown.

Part Number
ERD2.8
ERD3.2
ERD3.3
ERD3.4
ERD3.8
ERD4.2
ERD7.0
ERD8.0
ERD9.0
ERD10.0
ERD2060S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipGroove Length
(mm)
Overall Length
(mm)
Cutting Diameter
(mm)
Set Contents
(mm)
Trusco Code Features

136,924 IDR

1 Piece(s) 12 Day(s) 18812.8-818-5266-

147,077 IDR

1 Piece(s) 12 Day(s) 18813.2-818-5267-

147,077 IDR

1 Piece(s) 12 Day(s) 18813.3-818-5268-

147,077 IDR

1 Piece(s) 12 Day(s) 22843.4-818-5269-

159,385 IDR

1 Piece(s) 12 Day(s) 22843.8-818-5270-

174,308 IDR

1 Piece(s) 12 Day(s) 24904.2-818-5271-

317,385 IDR

1 Piece(s) 12 Day(s) 40907.0-818-5272-

348,616 IDR

1 Piece(s) 12 Day(s) 40908.0-818-5273-

429,385 IDR

1 Piece(s) 12 Day(s) 40909.0-818-5274-

498,000 IDR

1 Piece(s) 12 Day(s) 409010.0-818-5275-

2,146,924 IDR

1 Piece(s) 12 Day(s) ---2.0, 2.5, 2.8, 3.0, 3.2, 3.5, 3.8, 4.0, 4.5, 5.0, 5.5, 6.0859-5077Thin plate drill set

Loading...

  1. 1

Basic Information

Shank Diameter(mm) 6.35 Materials High Speed Steel (HSS)

Tech Support