(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 24/11/2024 sampai dengan 6:00 pada tanggal 25/11/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (WIB) 25/11/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MUGEN Micro Coating Micro Drill Short

Part Number

Configured Part Number is shown.

 
Part Number
NSMDS0.01X0.06
NSMDS0.02X0.12
NSMDS0.03X0.18
NSMDS0.04X0.24
NSMDS0.05X0.3
NSMDS0.015X0.09
NSMDS0.025X0.15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Cutting Diameter
(mm)
Groove Length
(mm)

7,715,385 IDR

1 Piece(s) 12 Day(s) 427-22690.010.06

6,172,308 IDR

1 Piece(s) 12 Day(s) 427-22850.020.12

3,600,000 IDR

1 Piece(s) 12 Day(s) 427-22930.030.18

2,435,385 IDR

1 Piece(s) 12 Day(s) 427-23070.040.24

2,056,923 IDR

1 Piece(s) 12 Day(s) 427-23150.050.30

7,715,385 IDR

1 Piece(s) 12 Day(s) 427-22510.0150.09

6,172,308 IDR

1 Piece(s) 12 Day(s) 427-22770.0250.15

Loading...

  1. 1

Basic Information

Total Length(mm) 40 Shank Diameter(mm) 4 Effective Processing Height 6D (cutting diameter x 6)

Tech Support