(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spring for WALL Hole Saw Center drill

Part Number

Configured Part Number is shown.

BITSP

 
Part Number
BITSP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

15,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

shank diameter(mm) 0.6 Specifications Material:
Blade part: Cobalt high-speed steel (M42)
Center drill: High-speed steel (HSS)
Chuck Size(mm) 6.35HEX
Trusco Code 856-1429 Compatible Model BITJD Series

Please check the type/dimensions/specifications of the part BITSP in the Spring for WALL Hole Saw Center drill series.

Tech Support