(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Step Drill (30883VB3)

Part Number

Configured Part Number is shown.

30883VB3

Part Number
30883VB3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Set Contents Step Width
(mm)
Number of Stages
(stage)
Shank Diameter
(mm)
Drilling Dimension
(phimm)
Material Specifications

1,953,539 IDR

1 Piece(s) 12 Day(s) 107-2819-4910.06, 8, 9.5, 11, 12.5, 14, 16, 17.5, 19Cobalt High Speed Steel-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 30883VB3 in the Step Drill series.

Products like this...

Part Number
30889889
30908VB8
30960MVB412
30961MVB1424
30963MVB2034
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Set Contents Step Width
(mm)
Number of Stages
(stage)
Shank Diameter
(mm)
Drilling Dimension
(phimm)
Material Specifications

5,248,770 IDR

1 Piece(s) 12 Day(s) 107-757430881VB1, 30882VB2, 30883VB3-----Step Drill Set (With Storage case)

2,959,847 IDR

1 Piece(s) 12 Day(s) 107-2817-31210.04.5, 6, 8, 9.5, 11, 12.5, 14, 16, 17.5, 19, 20.5, 22Cobalt High Speed Steel-

1,558,924 IDR

1 Piece(s) 12 Day(s) 107-2812-596.54, 5, 6, 7, 8, 9, 10, 11, 12Cobalt High Speed Steel-

2,269,231 IDR

1 Piece(s) 12 Day(s) 107-2814-5710.014, 16, 18, 20, 22, 24, 25Cobalt High Speed Steel-

4,538,462 IDR

1 Piece(s) 12 Day(s) 107-2816-6810.020, 22, 24, 26, 28, 30, 32, 34Cobalt High Speed Steel-

Tech Support