(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Chassis Punch Kit

Part Number

Configured Part Number is shown.

K83

Part Number
K83
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,801,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 810-7135 Drilling Capacity Thickness of 1.8 mm or less
Steel sheet: Thickness of 0.8 mm or less
Set Contents Cutters (16/18/21/25/30 mm), nut, center-bolt, K-441
Weight 480g(not include case)

Please check the type/dimensions/specifications of the part K83 in the Chassis Punch Kit series.

Tech Support