(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

M-Eco Change Bit

Part Number

Configured Part Number is shown.

Part Number
EC3.4
EC3.5
EC4.3
ECA3.4
ECA3.5
ECA4.3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Trusco Code Shank Diameter
(mm)
Cutting Diameter
(mm)

529,231 IDR

1 Piece(s) Quote 75834-5381-3.4

529,231 IDR

1 Piece(s) 12 Day(s) 75834-5382-3.5

529,231 IDR

1 Piece(s) 12 Day(s) 75834-5383-4.3

756,923 IDR

1 Piece(s) 12 Day(s) 110834-53786.353.4

756,923 IDR

1 Piece(s) 12 Day(s) 110834-53796.353.5

756,923 IDR

1 Piece(s) 12 Day(s) 110834-53806.354.3

Loading...

  1. 1

Basic Information

Effective Length(mm) 45 Compatible Model Cordless drill, cordless impact drill, vibrating drill

Tech Support