(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Carbide Hole Saw, Poly-Clic Shank

Part Number

Configured Part Number is shown.

PCBATS

Part Number
PCBATS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

992,616 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Blade Part: Carbide Tip
Carbon steel and shot blast finish
Shank Diameter(mm) 6.35 Compatible Cutter Size(mm) 14 to 35
Trusco Code 733-1444

Please check the type/dimensions/specifications of the part PCBATS in the Carbide Hole Saw, Poly-Clic Shank series.

Tech Support