(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cutting Paste GEKKOU

Part Number

Configured Part Number is shown.

GKSU

Part Number
GKSU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

903,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Blue Operating temperature range Room temperature Capacity 120 g
Material 100% natural ingredients Trusco Code 114-8976

Please check the type/dimensions/specifications of the part GKSU in the Cutting Paste GEKKOU series.

Tech Support