(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Roll Marker

Roll Marker

Standard Unit Price:
9,189,231 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Dimensions(mm)
    94 x 245 x 63 (W x D x H)
  • Leg Number(piece)
    12
  • Printing Area(mm)
    30 x 120
  • Plate Copper Diameter(mm)
    63
  • Material
    Iron, Plastic,Rubber
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
9,189,231 IDR

Part Number : RMHA
Days to Ship 12 Day(s)
Standard Unit Price 9,189,231 IDR

Specificationtitle

  • Dimensions(mm)
    94 x 245 x 63 (W x D x H)
  • Leg Number(piece)
    12
  • Printing Area(mm)
    30 x 120
  • Plate Copper Diameter(mm)
    63
  • Material
    Iron, Plastic,Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support