(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Slot Chisel

Slot Chisel

Standard Unit Price:
202,154 IDR
Days to Ship :
1 Day(s)

Basic Specifications

  • Blade Width(mm)
    10
  • Overall Length(mm)
    120
  • Material
    Chrome vanadium steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
202,154 IDR

Part Number : 80510
Days to Ship 1 Day(s)
Standard Unit Price 202,154 IDR

Specificationtitle

  • Blade Width(mm)
    10
  • Overall Length(mm)
    120
  • Material
    Chrome vanadium steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support