(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Dead-blow mallets with plastic head

Dead-blow mallets with plastic head

Standard Unit Price:
93,692 IDR-
Days to Ship :
1 Day(s) or more

Basic Specifications

Part Number
Head (diameter)(mm)

Refine by

  • 22
  • 27
  • 32
  • 35
  • 40
  • 50
  • 60
  • Clear
Head (length)(mm)

Refine by

  • 75
  • 90
  • 105
  • 110
  • 120
  • Clear
Overall Length(mm)

Refine by

  • 270
  • 290
  • 325
  • 350
  • 380
  • 390
  • 410
  • 415
  • Clear
Handle material

Refine by

  • Hickory
  • Glass Fiber
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
22
75
270
-
1 Day(s)
1,086,154 IDR

Part Number : 3001
Days to Ship 1 Day(s)
Standard Unit Price 1,086,154 IDR

Specificationtitle

  • Head (diameter)(mm)
    22
  • Head (length)(mm)
    75
  • Overall Length(mm)
    270
  • Head material
    Polyamide
  • Handle material
    -
50
110
390
Hickory
Quote
2,276,462 IDR

Part Number : 3006
Days to Ship Quote
Standard Unit Price 2,276,462 IDR

Specificationtitle

  • Head (diameter)(mm)
    50
  • Head (length)(mm)
    110
  • Overall Length(mm)
    390
  • Head material
    Polyamide
  • Handle material
    Hickory
60
120
415
Hickory
12 Day(s)
2,880,000 IDR

Part Number : 3007
Days to Ship 12 Day(s)
Standard Unit Price 2,880,000 IDR

Specificationtitle

  • Head (diameter)(mm)
    60
  • Head (length)(mm)
    120
  • Overall Length(mm)
    415
  • Head material
    Polyamide
  • Handle material
    Hickory
27
-
-
-
12 Day(s)
109,231 IDR

Part Number : 300A2
Days to Ship 12 Day(s)
Standard Unit Price 109,231 IDR

Specificationtitle

  • Head (diameter)(mm)
    27
  • Head (length)(mm)
    -
  • Overall Length(mm)
    -
  • Head material
    Polyamide
  • Handle material
    -
32
-
-
-
1 Day(s)
163,846 IDR

Part Number : 300A3
Days to Ship 1 Day(s)
Standard Unit Price 163,846 IDR

Specificationtitle

  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    -
  • Overall Length(mm)
    -
  • Head material
    Polyamide
  • Handle material
    -
22
-
-
-
1 Day(s)
93,692 IDR

Part Number : 300B1
Days to Ship 1 Day(s)
Standard Unit Price 93,692 IDR

Specificationtitle

  • Head (diameter)(mm)
    22
  • Head (length)(mm)
    -
  • Overall Length(mm)
    -
  • Head material
    Polyamide
  • Handle material
    -
27
-
-
-
12 Day(s)
110,770 IDR

Part Number : 300B2
Days to Ship 12 Day(s)
Standard Unit Price 110,770 IDR

Specificationtitle

  • Head (diameter)(mm)
    27
  • Head (length)(mm)
    -
  • Overall Length(mm)
    -
  • Head material
    Polyamide
  • Handle material
    -
32
-
-
-
12 Day(s)
163,847 IDR

Part Number : 300B3
Days to Ship 12 Day(s)
Standard Unit Price 163,847 IDR

Specificationtitle

  • Head (diameter)(mm)
    32
  • Head (length)(mm)
    -
  • Overall Length(mm)
    -
  • Head material
    Polyamide
  • Handle material
    -
35
-
-
-
12 Day(s)
189,847 IDR

Part Number : 300B4
Days to Ship 12 Day(s)
Standard Unit Price 189,847 IDR

Specificationtitle

  • Head (diameter)(mm)
    35
  • Head (length)(mm)
    -
  • Overall Length(mm)
    -
  • Head material
    Polyamide
  • Handle material
    -
22
75
270
Glass Fiber
12 Day(s)
1,427,693 IDR

Part Number : 3031
Days to Ship 12 Day(s)
Standard Unit Price 1,427,693 IDR

Specificationtitle

  • Head (diameter)(mm)
    22
  • Head (length)(mm)
    75
  • Overall Length(mm)
    270
  • Head material
    Polyamide
  • Handle material
    Glass Fiber
27
90
290
Glass Fiber
12 Day(s)
1,561,539 IDR

Part Number : 3032
Days to Ship 12 Day(s)
Standard Unit Price 1,561,539 IDR

Specificationtitle

  • Head (diameter)(mm)
    27
  • Head (length)(mm)
    90
  • Overall Length(mm)
    290
  • Head material
    Polyamide
  • Handle material
    Glass Fiber
35
105
325
Glass Fiber
12 Day(s)
2,078,154 IDR

Part Number : 3034
Days to Ship 12 Day(s)
Standard Unit Price 2,078,154 IDR

Specificationtitle

  • Head (diameter)(mm)
    35
  • Head (length)(mm)
    105
  • Overall Length(mm)
    325
  • Head material
    Polyamide
  • Handle material
    Glass Fiber
40
110
350
Glass Fiber
12 Day(s)
2,402,154 IDR

Part Number : 3035
Days to Ship 12 Day(s)
Standard Unit Price 2,402,154 IDR

Specificationtitle

  • Head (diameter)(mm)
    40
  • Head (length)(mm)
    110
  • Overall Length(mm)
    350
  • Head material
    Polyamide
  • Handle material
    Glass Fiber
50
110
380
Glass Fiber
12 Day(s)
2,887,231 IDR

Part Number : 3036
Days to Ship 12 Day(s)
Standard Unit Price 2,887,231 IDR

Specificationtitle

  • Head (diameter)(mm)
    50
  • Head (length)(mm)
    110
  • Overall Length(mm)
    380
  • Head material
    Polyamide
  • Handle material
    Glass Fiber
60
120
410
Glass Fiber
12 Day(s)
3,430,770 IDR

Part Number : 3037
Days to Ship 12 Day(s)
Standard Unit Price 3,430,770 IDR

Specificationtitle

  • Head (diameter)(mm)
    60
  • Head (length)(mm)
    120
  • Overall Length(mm)
    410
  • Head material
    Polyamide
  • Handle material
    Glass Fiber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support