(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Club Hammer

Club Hammer

Standard Unit Price:
3,951,385 IDR-
Days to Ship :
Quote

Basic Specifications

  • Material
    Steel
Part Number
Head (diameter)(mm)

Refine by

  • 45
  • 50
  • Clear
Head (length)(mm)

Refine by

  • 107
  • 115
  • Clear
Overall Length(mm)

Refine by

  • 260
  • 310
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
45
107
260
Quote
3,951,385 IDR

Part Number : TAH4841500
Days to Ship Quote
Standard Unit Price 3,951,385 IDR

Specificationtitle

  • Head (diameter)(mm)
    45
  • Head (length)(mm)
    107
  • Overall Length(mm)
    260
  • Material
    Steel
50
115
310
Quote
4,451,539 IDR

Part Number : TAH4842000
Days to Ship Quote
Standard Unit Price 4,451,539 IDR

Specificationtitle

  • Head (diameter)(mm)
    50
  • Head (length)(mm)
    115
  • Overall Length(mm)
    310
  • Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support