(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non-Slip Mat (UWT10)

Part Number

Configured Part Number is shown.

UWT10

Part Number
UWT10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor

179,077 IDR

1 Piece(s) 12 Day(s) Black

Loading...

  1. 1

Basic Information

Width(mm) 450 Length(m) 1.25 Thickness(mm) 2.2
Material Polyvinyl chloride, polyester

Please check the type/dimensions/specifications of the part UWT10 in the Non-Slip Mat series.

Products like this...

Part Number
UWT11
UWT12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor

179,077 IDR

1 Piece(s) 12 Day(s) White

179,077 IDR

1 Piece(s) 12 Day(s) Brown

Tech Support