(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Under Deck Glass Rack

Under Deck Glass Rack

Standard Unit Price:
5,547,692 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Width(mm)
    645
  • Depth(mm)
    170
  • Height(mm)
    533
Part Number
Color

Refine by

  • Black
  • Platinum
  • Clear
Trusco code

Refine by

  • 114-3412
  • 114-3411
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
114-3411
12 Day(s)
5,547,692 IDR

Part Number : RM6196BK
Days to Ship 12 Day(s)
Standard Unit Price 5,547,692 IDR

Specificationtitle

  • Width(mm)
    645
  • Depth(mm)
    170
  • Height(mm)
    533
  • Color
    Black
  • Trusco code
    114-3411
Platinum
114-3412
12 Day(s)
5,547,692 IDR

Part Number : RM6196PT
Days to Ship 12 Day(s)
Standard Unit Price 5,547,692 IDR

Specificationtitle

  • Width(mm)
    645
  • Depth(mm)
    170
  • Height(mm)
    533
  • Color
    Platinum
  • Trusco code
    114-3412

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support