(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Locking Cabinet

Locking Cabinet

Standard Unit Price:
14,864,770 IDR
Days to Ship :
12 Day(s)

Basic Specifications

  • Width(mm)
    508
  • Depth(mm)
    406
  • Height(mm)
    286
  • Color
    Yellow
  • Trusco code
    114-3311
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
14,864,770 IDR

Part Number : RM6181YL
Days to Ship 12 Day(s)
Standard Unit Price 14,864,770 IDR

Specificationtitle

  • Width(mm)
    508
  • Depth(mm)
    406
  • Height(mm)
    286
  • Color
    Yellow
  • Trusco code
    114-3311

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support