(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Door Kit

Door Kit

Standard Unit Price:
10,356,616 IDR
Days to Ship :
Quote

Basic Specifications

  • Width(mm)
    864
  • Depth(mm)
    803
  • Height(mm)
    48
  • Color
    Black
  • Trusco code
    114-3413
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
10,356,616 IDR

Part Number : RM6197BK
Days to Ship Quote
Standard Unit Price 10,356,616 IDR

Specificationtitle

  • Width(mm)
    864
  • Depth(mm)
    803
  • Height(mm)
    48
  • Color
    Black
  • Trusco code
    114-3413

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support