(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cleaning Cart

Cleaning Cart

Standard Unit Price:
2,803,077 IDR-
Days to Ship :
12 Day(s) or more

Part Number
Width(mm)

Refine by

  • 448
  • 1168
  • Clear
Depth(mm)

Refine by

  • 60
  • 552
  • Clear
Height(mm)

Refine by

  • 318
  • 975
  • Clear
Color

Refine by

  • Black
  • Blue
  • Clear
Trusco code

Refine by

  • 114-3309
  • 114-3308
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
448
60
318
Black
114-3308
12 Day(s)
2,803,077 IDR

Part Number : RM6179BK
Days to Ship 12 Day(s)
Standard Unit Price 2,803,077 IDR

Specificationtitle

  • Width(mm)
    448
  • Depth(mm)
    60
  • Height(mm)
    318
  • Color
    Black
  • Trusco code
    114-3308
1168
552
975
Blue
114-3309
Quote
21,756,462 IDR

Part Number : RM617388BL
Days to Ship Quote
Standard Unit Price 21,756,462 IDR

Specificationtitle

  • Width(mm)
    1168
  • Depth(mm)
    552
  • Height(mm)
    975
  • Color
    Blue
  • Trusco code
    114-3309

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support