(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Quick-Connect Mopping System

Quick-Connect Mopping System

Standard Unit Price:
673,846 IDR
Days to Ship :
Quote

Basic Specifications

  • Length(mm)
    1320
  • Color
    Yellow
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
673,846 IDR

Part Number : RMQ749YL
Days to Ship Quote
Standard Unit Price 673,846 IDR

Specificationtitle

  • Length(mm)
    1320
  • Color
    Yellow

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support