(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rotary Mop

Part Number

Configured Part Number is shown.

KMO540S

Part Number
KMO540S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,409,385 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Mop Width(mm) 450 Grip Part(mm) 30
Length(mm) 1040 to 1340 Material (Bucket) Polypropylene (PP), Nylon Material (Mop Body) Polypropylene (PP), Stainless Steel
Material (Mop Head) Polypropylene (PP), Microfiber

Please check the type/dimensions/specifications of the part KMO540S in the Rotary Mop series.

Tech Support