(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Head Replaceable Cleaning Goods (Part Numbers)

Part Number

Configured Part Number is shown.

50404

Part Number
50404
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,529,231 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 460 Length(mm) 165 Material Fiber: Polyester 68%, polyamide 32%

Please check the type/dimensions/specifications of the part 50404 in the Head Replaceable Cleaning Goods series.

Tech Support