(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bracket for Spa Wheel (Plastic Wheel Conveyor), (Frame Width 40 mm), JB-502L

Part Number

Configured Part Number is shown.

JB502L

Part Number
JB502L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

92,308 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Type Details For JB-520 Material Steel (Trivalent Chromate Treatment) Trusco Code 447-6671
Mass(g) 246

Please check the type/dimensions/specifications of the part JB502L in the Bracket for Spa Wheel (Plastic Wheel Conveyor), (Frame Width 40 mm), JB-502L series.

Tech Support