(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Kinoko Buff

Part Number

Configured Part Number is shown.

KBF50

Part Number
KBF50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

173,846 IDR

5 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Material Buff Outer Diameter(mm) 50
Width(mm) 20 Shaft Diameter(mm) 6 Length(mm) 35
Packaging Quantity(Pcs.) 5 Maximum Engine Speed(min-1) 6000

Please check the type/dimensions/specifications of the part KBF50 in the Kinoko Buff series.

Tech Support