(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Wet & Dry Vacuum Cleaner SUS type

Part Number

Configured Part Number is shown.

Part Number
APPQOCY25
APPQOCY32
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDust Collection Capacity
(L)

39,531,847 IDR

1 Piece(s) 12 Day(s) 20

39,531,847 IDR

1 Piece(s) Quote 20 to 200

Loading...

  1. 1

Basic Information

Noise Value(dB) 90 Dimension: Width(mm) 239 Dimension: Depth(mm) 239
Dimension: Height(mm) 420

Tech Support