(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rechargeable Sabre Saw

Part Number

Configured Part Number is shown.

Part Number
GSA10.8VLIN
GSA18VLICH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTrusco Code Charging time Cutting Capacity: Wood Number of Strokes
(rpm)
Stroke
(mm)
Cutting Performance: Pipe
(mm)
Cutting Material (Soft steel)
(mm)

8,612,308 IDR

1 Piece(s) 12 Day(s) 859-7281Approx. 35 minutes (empty to 70% turbo charge) , approx. 45 minutes (empty to full charge)650 to 300014.5508

5,405,385 IDR

1 Piece(s) 12 Day(s) 783-4985Approx. 39 minutes (75% turbo charge) , approx. 65 minutes (full charge) *When using 5.0Ah battery2000 to 30502110016

Loading...

  1. 1

Tech Support