(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Tap for Hard-to-machine Materials

Part Number

Configured Part Number is shown.

Part Number
EHHTM3X0.52
EHHTM3X0.53
EHHTM4X0.72
EHHTM4X0.73
EHHTM5X0.82
EHHTM5X0.83
EHHTM6X12
EHHTM6X13
EHHTM8X1.252
EHHTM8X1.253
EHHTM10X1.52
EHHTM10X1.53
EHHTM12X1.753
EHHTM16X22
EHHTM16X23
EHHTM20X2.53
EHHTM24X32
EHHTM24X33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)
Tip

233,846 IDR

1 Piece(s) 12 Day(s) P3M30.59464.03.22.56Medium

233,846 IDR

1 Piece(s) Quote P3M30.59464.03.22.56Bottoming

233,846 IDR

1 Piece(s) 12 Day(s) P3M40.711525.04.03.38Medium

233,846 IDR

1 Piece(s) 12 Day(s) P3M40.711525.04.03.38Bottoming

236,923 IDR

1 Piece(s) 12 Day(s) P3M50.813605.54.54.28Medium

236,923 IDR

1 Piece(s) 12 Day(s) P3M50.813605.54.54.28Bottoming

260,000 IDR

1 Piece(s) 12 Day(s) P3M61156264.55.09Medium

260,000 IDR

1 Piece(s) 12 Day(s) P3M61156264.55.09Bottoming

355,539 IDR

1 Piece(s) 12 Day(s) P4M81.2519706.25.06.85Medium

355,539 IDR

1 Piece(s) 12 Day(s) P4M81.2519706.25.06.85Bottoming

460,000 IDR

1 Piece(s) Quote P4M101.5023757.05.58.60Medium

460,000 IDR

1 Piece(s) 12 Day(s) P4M101.5023757.05.58.60Bottoming

655,385 IDR

1 Piece(s) 1 Day(s) P4M121.7526828.56.510.4Bottoming

1,192,308 IDR

1 Piece(s) 12 Day(s) P5M162.00269512.510.014.1Medium

1,192,308 IDR

1 Piece(s) 12 Day(s) P5M162.00269512.510.014.1Bottoming

2,155,385 IDR

1 Piece(s) 12 Day(s) P5M202.503310515.012.017.6Bottoming

3,461,538 IDR

1 Piece(s) 12 Day(s) P5M243.003912019.015.021.1Medium

3,461,538 IDR

1 Piece(s) 12 Day(s) P5M243.003912019.015.021.1Bottoming

Loading...

  1. 1

Tech Support