(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hand Tap for Cast Iron

Part Number

Configured Part Number is shown.

Part Number
FCHTM5X0.82
FCHTM10X1.52
FCHTM16X22
FCHTM16X23
FCHTM18X2.52
FCHTM18X2.53
FCHTM20X2.52
FCHTM20X2.53
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)
Tip

184,154 IDR

1 Piece(s) 1 Day(s) P3M50.813605.54.54.28Medium

378,462 IDR

1 Piece(s) 12 Day(s) P4M101.5023757.05.58.60Medium

980,000 IDR

1 Piece(s) 12 Day(s) P4M162.00269512.510.014.1Medium

980,000 IDR

1 Piece(s) 12 Day(s) P4M162.00269512.510.014.1Bottoming

1,307,692 IDR

1 Piece(s) 12 Day(s) P5M182.5033100141115.6Medium

1,307,692 IDR

1 Piece(s) 12 Day(s) P5M182.5033100141115.6Bottoming

1,780,000 IDR

1 Piece(s) 12 Day(s) P5M202.503310515.012.017.6Medium

1,780,000 IDR

1 Piece(s) 12 Day(s) P5M202.503310515.012.017.6Bottoming

Loading...

  1. 1

Tech Support