(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thread Forming Taps for Non-Ferrous Materials

Part Number

Configured Part Number is shown.

Part Number
NRSG5M3X0.5B
NRSG5M3X0.5P
NRSG6M4X0.7B
NRSG6M4X0.7P
NRSG7M6X1B
NRSG7M6X1P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)

249,539 IDR

1 Piece(s) 12 Day(s) G5M3.00.59464.03.2

249,539 IDR

1 Piece(s) 12 Day(s) G5M3.00.59464.03.2

241,538 IDR

1 Piece(s) 12 Day(s) G6M4.00.711525.04.0

249,539 IDR

1 Piece(s) 12 Day(s) G6M4.00.711525.04.0

264,615 IDR

1 Piece(s) 12 Day(s) G7M6.01156264.5

273,077 IDR

1 Piece(s) 12 Day(s) G7M6.01156264.5

Loading...

  1. 1

Tech Support