(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thread Forming Taps for Dry Tapping Coated

Part Number

Configured Part Number is shown.

Part Number
OLRZG4M1.4X0.3P
OLRZG4M1.6X0.35P
OLRZG4M1.7X0.35P
OLRZG4M2X0.4P
OLRZG5M2X0.4P
OLRZG5M2.5X0.45P
OLRZG5M2.6X0.45P
OLRZG6M2.6X0.45P
OLRZG6M4X0.7P
OLRZG6M5X0.8P
OLRZG6M6X1P
OLRZG7M5X0.8P
OLRZG7M6X1P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)

684,308 IDR

1 Piece(s) 12 Day(s) G4M1.40.305.4363.02.5

660,770 IDR

1 Piece(s) 12 Day(s) G4M1.60.356.3363.02.5

660,770 IDR

1 Piece(s) 12 Day(s) G4M1.70.356.3363.02.5

627,693 IDR

1 Piece(s) Quote G4M2.00.407.2423.02.5

627,693 IDR

1 Piece(s) 12 Day(s) G5M2.00.407.2423.02.5

571,231 IDR

1 Piece(s) 12 Day(s) G5M2.50.458.1463.02.5

571,231 IDR

1 Piece(s) 12 Day(s) G5M2.60.458.1463.02.5

571,231 IDR

1 Piece(s) 12 Day(s) G6M2.60.458.1463.02.5

533,539 IDR

1 Piece(s) 12 Day(s) G6M4.00.711525.04.0

566,616 IDR

1 Piece(s) 12 Day(s) G6M5.00.813605.54.5

607,539 IDR

1 Piece(s) 12 Day(s) G6M6.01156264.5

566,616 IDR

1 Piece(s) 12 Day(s) G7M5.00.813605.54.5

607,539 IDR

1 Piece(s) Quote G7M6.01156264.5

Loading...

  1. 1

Tech Support