(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Roll Taps for Carbon Steels of Middle Hardness

Part Number

Configured Part Number is shown.

Part Number
MHRZG8M6X1B
MHRZG8M6X1P
MHRZG8M8X1.25B
MHRZG8M8X1.25P
MHRZG8M10X1.5B
MHRZG8M10X1.5P
MHRZG8M10X1.25B
MHRZG8M10X1.25P
MHRZG8M12X1.5B
MHRZG8M12X1.5P
MHRZG8M12X1.25B
MHRZG8M12X1.25P
MHRZG9M14X1.5B
MHRZG9M14X1.5P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)

736,923 IDR

1 Piece(s) 12 Day(s) G8M61116264.5

736,923 IDR

1 Piece(s) 12 Day(s) G8M61116264.5

1,000,000 IDR

1 Piece(s) 12 Day(s) G8M81.2512706.25.0

1,000,000 IDR

1 Piece(s) 12 Day(s) G8M81.2512706.25.0

1,207,692 IDR

1 Piece(s) 12 Day(s) G8M101.5013757.05.5

1,207,692 IDR

1 Piece(s) 12 Day(s) G8M101.5013757.05.5

1,207,692 IDR

1 Piece(s) 12 Day(s) G8M101.2513757.05.5

1,207,692 IDR

1 Piece(s) 12 Day(s) G8M101.2513757.05.5

1,861,538 IDR

1 Piece(s) 12 Day(s) G8M121.5015828.56.5

1,861,538 IDR

1 Piece(s) 12 Day(s) G8M121.5015828.56.5

1,861,538 IDR

1 Piece(s) 12 Day(s) G8M121.2515828.56.5

1,861,538 IDR

1 Piece(s) 12 Day(s) G8M121.2515828.56.5

2,515,385 IDR

1 Piece(s) 12 Day(s) G9M141.50188810.58.0

2,515,385 IDR

1 Piece(s) 12 Day(s) G9M141.50188810.58.0

Loading...

  1. 1

Tech Support