(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Pointed Taps for Stainless Steels【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SUPOM2.5X0.45
SUPOM2.6X0.45
SUPOM3X0.5
SUPOM3.5X0.6
SUPOM4X0.7
SUPOM5X0.8
SUPOM6X1
SUPOM8X1.25
SUPOM10X1.5
SUPOM10X1.25
SUPOM12X1.25
SUPOM12X1.75
SUPOM14X2
SUPOM16X1.5
SUPOM16X2
SUPOM20X2.5
SUPOM24X3
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

325,077 IDR

1 Piece(s) 1 Day(s) P2M2.50.458.1463.02.52.11

325,077 IDR

1 Piece(s) 1 Day(s) P2M2.60.458.1463.02.52.21

227,538 IDR

1 Piece(s) 1 Day(s) P2M3.00.59464.03.22.56

227,538 IDR

6 Pieces Per Package

1 Pack(s) 1 Day(s) P2M3.50.6011525.04.02.97

180,923 IDR

1 Piece(s) 1 Day(s) P2M4.00.711525.04.03.38

230,923 IDR

1 Piece(s) 1 Day(s) P2M5.00.813605.54.54.28

252,769 IDR

1 Piece(s) 1 Day(s) P2M6.01156264.55.09

346,923 IDR

1 Piece(s) 1 Day(s) P3M8.01.2519706.25.06.85

441,077 IDR

1 Piece(s) 1 Day(s) P3M10.01.5023757.05.58.60

441,077 IDR

1 Piece(s) 1 Day(s) P3M10.01.2523757.05.58.85

624,462 IDR

1 Piece(s) 1 Day(s) P4M12.01.2526828.56.510.85

624,462 IDR

1 Piece(s) 1 Day(s) P4M12.01.7526828.56.510.4

852,000 IDR

1 Piece(s) Quote P4M14.02.00268810.58.012.1

1,139,385 IDR

1 Piece(s) Quote P3M16.01.50269512.510.014.60

1,139,385 IDR

1 Piece(s) Quote P4M16.02.00269512.510.014.1

2,087,077 IDR

1 Piece(s) Quote P4M20.02.503310515.012.017.6

3,311,077 IDR

1 Piece(s) Quote P4M24.03.003912019.015.021.1

Loading...

  1. 1

Tech Support