(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Special Pointed Taps (for Oversized)

Part Number

Configured Part Number is shown.

POP4M8X1.2520

Part Number
POP4M8X1.2520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

301,539 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Precision P4 Nominal Dimension M8 Pitch(mm) 1.25
Screw Length(mm) 19 Total Length(mm) 70 Shank Diameter(mm) 6.2
Shank Square Part(mm) 5.0 Pilot Hole Diameter(mm) 6.85

Please check the type/dimensions/specifications of the part POP4M8X1.2520 in the Special Pointed Taps (for Oversized) series.

Tech Support