(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 19/1/2025 sampai dengan 5:00 pada tanggal 20/1/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 19/1/2025 to 5:00 (WIB) 20/1/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plus Series Spiral Pointed Taps Coated for Metric Threads

Part Number

Configured Part Number is shown.

Part Number
POVM3X0.5
POVM4X0.7
POVM5X0.8
POVM6X1
POVM8X1.25
POVM12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

466,308 IDR

1 Piece(s) 12 Day(s) P2M30.59464.03.22.56

466,308 IDR

1 Piece(s) 12 Day(s) P2M40.711525.04.03.38

467,539 IDR

1 Piece(s) 12 Day(s) P2M50.813605.54.54.28

470,770 IDR

1 Piece(s) 12 Day(s) P2M61156264.55.09

613,693 IDR

1 Piece(s) 12 Day(s) P3M81.2519706.25.06.85

961,847 IDR

1 Piece(s) Quote P4M121.7526828.56.510.4

Loading...

  1. 1

Tech Support