(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spiral Fluted Taps(for Tough Stainless Steel)【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
SU2SPM3X0.5
SU2SPM4X0.7
SU2SPM5X0.8
SU2SPM6X1
SU2SPM8X1.25
SU2SPM10X1.5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipPrecision Nominal Dimension Pitch
(mm)
Screw Length
(mm)
Total Length
(mm)
Shank Diameter
(mm)
Shank Square Part
(mm)
Pilot Hole Diameter
(mm)

247,847 IDR

1 Piece(s) Quote P2M30.59464.03.22.56

235,385 IDR

1 Piece(s) 12 Day(s) P2M40.711525.04.03.38

249,539 IDR

1 Piece(s) Quote P2M50.813605.54.54.28

274,616 IDR

1 Piece(s) 12 Day(s) P2M61156264.55.09

376,616 IDR

6 Pieces Per Package

1 Pack(s) 12 Day(s) P3M81.2519706.25.06.85

466,154 IDR

1 Piece(s) Quote P3M101.5023757.05.58.60

Loading...

  1. 1

Tech Support